Menu Search

Flanged Bearing 6.0 mm 8.0 mm 6.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008707011442

11862 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6642
500 - 999 £ 0.6503
1000 + £ 0.6378
Standard pack: 100

Order in multiple of 100

Total price:

£ 66.42

100 x £ 0.6642

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 8.0 mm
Shaft Length 5.0 mm
Overall Length 6.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 6.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 8.0 mm
Measurement Standard Metric
Shaft Hole Diameter 6.0 mm
Flange Outside Diameter 12.0 mm
Nominal Outside Diameter 8.0 mm
Flanged Yes
Inside Diameter 6.0 mm
Overall Diameter 6.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us