Menu Search

Bearing 6.0 mm 8.0 mm 6.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly. Very low friction and good heat discharge and has a friction coefficient 0.11 (Statistical).
Item code:

008707023243

1383 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5736
500 - 999 £ 0.5613
1000 + £ 0.5503
Standard pack: 100

Order in multiple of 100

Total price:

£ 57.36

100 x £ 0.5736

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 8.0 mm
Shaft Length 5.0 mm
Overall Length 6.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 6.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Outside Diameter 8.0 mm
Measurement Standard Metric
Shaft Hole Diameter 6.0 mm
Flange Outside Diameter 12.0 mm
Nominal Outside Diameter 8.0 mm
Flanged Yes
Inside Diameter 6.0 mm
Overall Diameter 6.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us