Menu Search

Bearing 8.0 mm 10.0 mm 7.5 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly. Very low friction and good heat discharge and has a friction coefficient 0.11 (Statistical).
Item code:

008715023243

1176 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.6461
500 - 999 £ 0.6336
1000 + £ 0.6211
Standard pack: 100

Order in multiple of 100

Total price:

£ 64.61

100 x £ 0.6461

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 10.0 mm
Shaft Length 6.5 mm
Overall Length 7.5 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 8.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Outside Diameter 10.0 mm
Measurement Standard Metric
Shaft Hole Diameter 8.0 mm
Flange Outside Diameter 15.0 mm
Nominal Outside Diameter 10.0 mm
Flanged Yes
Inside Diameter 8.0 mm
Overall Diameter 7.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us