Menu Search

Flanged Bearing 12.0 mm 14.0 mm 9.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008729011442

2630 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.3187
250 - 999 £ 1.2923
1000 + £ 1.2659
Standard pack: 50

Order in multiple of 50

Total price:

£ 65.94

50 x £ 1.3187

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 14.0 mm
Shaft Length 8.0 mm
Overall Length 9.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 12.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 14.0 mm
Measurement Standard Metric
Shaft Hole Diameter 12.0 mm
Flange Outside Diameter 20.0 mm
Nominal Outside Diameter 14.0 mm
Flanged Yes
Inside Diameter 12.0 mm
Overall Diameter 9.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us