Menu Search

Flanged Bearing 14.0 mm 16.0 mm 12.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008737011442

45 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.4035
250 - 999 £ 1.3701
1000 + £ 1.3423
Standard pack: 50

Order in multiple of 50

Total price:

£ 70.18

50 x £ 1.4035

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 16.0 mm
Shaft Length 11.0 mm
Overall Length 12.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 14.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 16.0 mm
Measurement Standard Metric
Shaft Hole Diameter 14.0 mm
Flange Outside Diameter 22.0 mm
Nominal Outside Diameter 16.0 mm
Flanged Yes
Inside Diameter 14.0 mm
Overall Diameter 12.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us