Menu Search

Flanged Bearing 15.0 mm 17.0 mm 9.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008741011442

1366 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.4452
250 - 999 £ 1.4174
1000 + £ 1.3896
Standard pack: 50

Order in multiple of 50

Total price:

£ 72.26

50 x £ 1.4452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 17.0 mm
Shaft Length 8.0 mm
Overall Length 9.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 15.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 17.0 mm
Measurement Standard Metric
Shaft Hole Diameter 15.0 mm
Flange Outside Diameter 23.0 mm
Nominal Outside Diameter 17.0 mm
Flanged Yes
Inside Diameter 15.0 mm
Overall Diameter 9.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us