Menu Search

Flanged Bearing 18.0 mm 20.0 mm 12.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008751011442

450 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.5425
250 - 999 £ 1.5147
1000 + £ 1.4869
Standard pack: 50

Order in multiple of 50

Total price:

£ 77.13

50 x £ 1.5425

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 20.0 mm
Shaft Length 11.0 mm
Overall Length 12.0 mm
Flange Thickness 1.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 18.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 20.0 mm
Measurement Standard Metric
Shaft Hole Diameter 18.0 mm
Flange Outside Diameter 26.0 mm
Nominal Outside Diameter 20.0 mm
Flanged Yes
Inside Diameter 18.0 mm
Overall Diameter 12.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us