Menu Search

Flanged Bearing 25.0 mm 28.0 mm 16.5 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008761011442

270 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.0994
50 + £ 4.016
Standard pack: 10

Order in multiple of 10

Total price:

£ 40.99

10 x £ 4.0994

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 28.0 mm
Shaft Length 15.0 mm
Overall Length 16.5 mm
Flange Thickness 1.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 25.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 28.0 mm
Measurement Standard Metric
Shaft Hole Diameter 25.0 mm
Flange Outside Diameter 35.0 mm
Nominal Outside Diameter 28.0 mm
Flanged Yes
Inside Diameter 25.0 mm
Overall Diameter 16.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us