Menu Search

Flanged Bearing 25.0 mm 28.0 mm 30.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008765011442

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.0525
50 + £ 3.9703
Standard pack: 10

Order in multiple of 10

Total price:

£ 40.53

10 x £ 4.0525

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 28.0 mm
Shaft Length 28.5 mm
Overall Length 30.0 mm
Flange Thickness 1.5 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 25.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 28.0 mm
Measurement Standard Metric
Shaft Hole Diameter 25.0 mm
Flange Outside Diameter 35.0 mm
Nominal Outside Diameter 28.0 mm
Flanged Yes
Inside Diameter 25.0 mm
Overall Diameter 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us