Menu Search

Flanged Bearing 30.0 mm 34.0 mm 16.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008767011442

70 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 4.1828
50 + £ 4.0994
Standard pack: 10

Order in multiple of 10

Total price:

£ 41.83

10 x £ 4.1828

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 34.0 mm
Shaft Length 14.0 mm
Overall Length 16.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 30.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 34.0 mm
Measurement Standard Metric
Shaft Hole Diameter 30.0 mm
Flange Outside Diameter 42.0 mm
Nominal Outside Diameter 34.0 mm
Flanged Yes
Inside Diameter 30.0 mm
Overall Diameter 16.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us