Menu Search

Flanged Bearing 32.0 mm 36.0 mm 26.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly and has a very low friction and good heat discharge with a friction coefficient 0.11 (Statistical).
Item code:

008775011442

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.0582
50 + £ 4.9471
Standard pack: 10

Order in multiple of 10

Total price:

£ 50.58

10 x £ 5.0582

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 36.0 mm
Shaft Length 24.0 mm
Overall Length 26.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 190 °C
Nominal Inside Diameter 32.0 mm
Full Material Polyamide 6.6;Carbon Fibre;Polytetrafluoroethylene
Outside Diameter 36.0 mm
Measurement Standard Metric
Shaft Hole Diameter 32.0 mm
Flange Outside Diameter 45.0 mm
Nominal Outside Diameter 36.0 mm
Flanged Yes
Inside Diameter 32.0 mm
Overall Diameter 26.0 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us