Menu Search

Bearing 32.0 mm 36.0 mm 26.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly. Very low friction and good heat discharge and has a friction coefficient 0.11 (Statistical).
Item code:

008775023243

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 3.1405
50 + £ 3.0711
Standard pack: 10

Order in multiple of 10

Total price:

£ 31.41

10 x £ 3.1405

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 36.0 mm
Shaft Length 24.0 mm
Overall Length 26.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 32.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Outside Diameter 36.0 mm
Measurement Standard Metric
Shaft Hole Diameter 32.0 mm
Flange Outside Diameter 45.0 mm
Nominal Outside Diameter 36.0 mm
Flanged Yes
Inside Diameter 32.0 mm
Overall Diameter 26.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us