Menu Search

Bearing 40.0 mm 44.0 mm 30.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly. Very low friction and good heat discharge and has a friction coefficient 0.11 (Statistical).
Item code:

008781023243

60 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.086
50 + £ 4.9749
Standard pack: 10

Order in multiple of 10

Total price:

£ 50.86

10 x £ 5.086

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 44.0 mm
Shaft Length 28.0 mm
Overall Length 30.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 40.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Outside Diameter 44.0 mm
Measurement Standard Metric
Shaft Hole Diameter 40.0 mm
Flange Outside Diameter 52.0 mm
Nominal Outside Diameter 44.0 mm
Flanged Yes
Inside Diameter 40.0 mm
Overall Diameter 30.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us