Menu Search

Bearing 45.0 mm 50.0 mm 50.0 mm Black

These Polyamide and PFTE Slide Bearings with flange are suitable for DIN H6-H7 Fittings, the bearing clearance is aproximately 1% of the shaft diameter after assembly. Very low friction and good heat discharge and has a friction coefficient 0.11 (Statistical).
Item code:

008787023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 7.8097
50 + £ 7.6569
Standard pack: 10

Order in multiple of 10

Total price:

£ 78.10

10 x £ 7.8097

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shaft Diameter 50.0 mm
Shaft Length 48.0 mm
Overall Length 50.0 mm
Flange Thickness 2.0 mm
Bearing Type Slide Bearing
Maximum Application Temperature 120 °C
Nominal Inside Diameter 45.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Outside Diameter 50.0 mm
Measurement Standard Metric
Shaft Hole Diameter 45.0 mm
Flange Outside Diameter 58.0 mm
Nominal Outside Diameter 50.0 mm
Flanged Yes
Inside Diameter 45.0 mm
Overall Diameter 50.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us