Quantity | Unit price |
---|---|
500 - 999 | £ 0.1738 |
1000 + | £ 0.1711 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Material | POM |
Full Material | Polyoxymethylene |
Washer Shape | Dome |
Washer Type | Quick Locking Ring |
Overall Height | 7.5 mm |
Overall Height | 0.295 in |
Hole Diameter | 10.0 mm |
Hole Diameter | 0.394 in |
Outside Diameter | 21.0 mm |
Outside Diameter | 0.827 in |
Type | 1 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue