Quantity | Unit price |
---|---|
100 + | £ 0.794 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Acrylic |
---|---|
Base Material | Acrylic Based Adhesive |
Colour | Black |
Full Material | Polyvinyl Chloride |
Mounting Method | Adhesive |
Base Length | 50.8 mm |
Base Length | 2 in |
Inside Height | 2.4 mm |
Inside Height | 0.094 in |
Inside Width | 25.4 mm |
Inside Width | 1 in |
Overall Height | 4.1 mm |
Overall Height | 0.161 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Standard | UL |
Standard | RMS |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.