Quantity | Unit price |
---|---|
100 - 4999 | £ 0.4026 |
5000 + | £ 0.3824 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Base Length | 39.3 mm |
Base Length | 1.547 in |
Base Width | 13.2 mm |
Base Width | 0.52 in |
Inside Width | 24.7 mm |
Inside Width | 0.972 in |
Cable Width | 24.7 mm |
Cable Width | 0.972 in |
Mounting Hole Diameter | 4.0 mm |
Mounting Hole Diameter | 0.157 in |
Hole Diameter | 4.0 mm |
Hole Diameter | 0.157 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Panel Thickness Range | 1.0 - 2.0 mm |
Panel Thickness Range | 0.039 - 0.079 in |
Distance Between Fixing Holes | 20.0 mm |
Distance Between Fixing Holes | 0.787 in |
Compatible Hole Size | 4.0 mm |
Compatible Hole Size | 0.157 in |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Specifications | RMS-01 |
Mounting Method | Push In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.