Quantity | Unit price |
---|---|
100 - 4999 | £ 0.4853 |
5000 + | £ 0.45 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Base Length | 67.0 mm |
Base Length | 2.638 in |
Base Width | 10.0 mm |
Base Width | 0.394 in |
Inside Width | 54.1 mm |
Inside Width | 2.13 in |
Cable Width | 54.1 mm |
Cable Width | 2.13 in |
Mounting Hole Diameter | 4.0 mm |
Mounting Hole Diameter | 0.157 in |
Hole Diameter | 4.0 mm |
Hole Diameter | 0.157 in |
Overall Height | 16.3 mm |
Overall Height | 0.642 in |
Panel Thickness Range | 1.0 - 2.0 mm |
Panel Thickness Range | 0.039 - 0.079 in |
Distance Between Fixing Holes | 40.0 mm |
Distance Between Fixing Holes | 1.575 in |
Compatible Hole Size | 4.0 mm |
Compatible Hole Size | 0.157 in |
Full Material | Polyamide |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Specifications | RMS-01 |
Mounting Method | Push In |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.