Quantity | Unit price |
---|---|
200 - 999 | £ 0.9116 |
1000 + | £ 0.8935 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 3926909790 |
---|---|
Base Length | 36.5 mm |
Base Length | 1.437 in |
Base Width | 10.0 mm |
Base Width | 0.394 in |
Inside Width | 29.3 mm |
Inside Width | 1.154 in |
Cable Width | 29.3 mm |
Cable Width | 1.154 in |
Overall Height | 7.7 mm |
Overall Height | 0.303 in |
Full Material | Polyamide |
Adhesive Type | Acrylic |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Specifications | RMS-74 |
Mounting Method | Adhesive |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.