Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Item Code Price range Availability Base Width Material Base Length Mounting Method View
FCW-30-01 £ 0.9622 - £ 0.9622 3588 In stock
19.1 mm
PA
45.5 mm
Adhesive
FCW-50-01 £ 0.9622 - £ 0.9622 1142 In stock
19.1 mm
PA
77.2 mm
Adhesive
£ 5.892 - £ 5.892 Request the lead time here
18.9 mm
PA
45.1 mm
Adhesive
RDAFCC-25 £ 0.3752 - £ 0.3752 21112 In stock
25.0 mm
PA
75.8 mm
Screw
£ 0.8157 - £ 0.8157 5842 In stock
25.4 mm
PA
179.4 mm
Screw
£ 1.1978 - £ 1.1978 6690 In stock
18.8 mm
PA
78.4 mm
Adhesive
£ 0.9838 - £ 0.9838 9199 In stock
18.6 mm
PA
45.0 mm
Adhesive
£ 1.5703 - £ 1.6119 30 In stock
15.0 mm
PA
61.2 mm
Adhesive
£ 1.0171 - £ 1.0171 Request the lead time here
18.9 mm
PA
45.1 mm
Adhesive
£ 1.0171 - £ 1.0171 517 In stock
19.1 mm
PA
53.0 mm
Adhesive
£ 1.1065 - £ 1.1065 98 In stock
18.9 mm
PA
78.2 mm
Adhesive
£ 10.4778 - £ 10.4778 300 In stock
19.1 mm
PA
77.2 mm
Adhesive
£ 0.6559 - £ 0.6559 1 In stock
25.0 mm
PA
128.5 mm
Adhesive
£ 0.9227 - £ 0.9227 3602 In stock
15.8 mm
PA
67.0 mm
Adhesive
£ 0.9435 - £ 0.963 24800 In stock
10.0 mm
PA
27.0 mm
Adhesive
FCW-29-01 £ 0.9622 - £ 0.9622 Request the lead time here
18.9 mm
PA
45.1 mm
Adhesive
£ 0.9622 - £ 0.9622 Request the lead time here
19.1 mm
PA
53.0 mm
Adhesive
£ 0.9622 - £ 0.9622 386 In stock
18.9 mm
PA
78.2 mm
Adhesive
£ 6.5868 - £ 6.5868 Request the lead time here
19.1 mm
PA
53.0 mm
Adhesive
RDAFCC-50 £ 0.4683 - £ 0.4683 18244 In stock
25.0 mm
PA
128.5 mm
Screw
  • of 4
Flat Cable Clamp Adhesive 31.6 mm 45.5 mm PA

FCW-30-01

Price Range
£ 0.9622 - £ 0.9622

Stock Levels
3588 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    45.5 mm
  • Base Width
    19.1 mm
  • Inside Width
    31.6 mm
  • Cable Width
    31.6 mm
Flat Cable Clamp Adhesive 63.2 mm 77.2 mm PA

FCW-50-01

Price Range
£ 0.9622 - £ 0.9622

Stock Levels
1142 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    77.2 mm
  • Base Width
    19.1 mm
  • Inside Width
    63.2 mm
  • Cable Width
    63.2 mm
Flat Cable Clamp Adhesive 31.5 mm 45.1 mm PA

FCWSF-29-19

Price Range
£ 5.892 - £ 5.892

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    45.1 mm
  • Base Width
    18.9 mm
  • Inside Width
    31.5 mm
  • Cable Width
    31.5 mm
Flat Cable Clamp Screw 29.7 mm 75.8 mm PA

RDAFCC-25

Price Range
£ 0.3752 - £ 0.3752

Stock Levels
21112 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    75.8 mm
  • Base Width
    25.0 mm
  • Inside Width
    29.7 mm
  • Cable Width
    29.7 mm
Flat Cable Clamp Screw 82.8 mm 179.4 mm PA

RDAFCC-82

Price Range
£ 0.8157 - £ 0.8157

Stock Levels
5842 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    179.4 mm
  • Base Width
    25.4 mm
  • Inside Width
    82.8 mm
  • Cable Width
    82.8 mm
Flat Cable Clamp Adhesive 65.2 mm 78.4 mm PA

TFCC-50-01

Price Range
£ 1.1978 - £ 1.1978

Stock Levels
6690 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    78.4 mm
  • Base Width
    18.8 mm
  • Inside Width
    65.2 mm
  • Cable Width
    65.2 mm
Flat Cable Clamp Adhesive 32.0 mm 45.0 mm PA

TFCC-30-01

Price Range
£ 0.9838 - £ 0.9838

Stock Levels
9199 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    45.0 mm
  • Base Width
    18.6 mm
  • Inside Width
    32.0 mm
  • Cable Width
    32.0 mm
Flat Cable Clamp Adhesive 55.8 mm 61.2 mm PA

TFCM-25M

Price Range
£ 1.6119 - £ 1.5703

Stock Levels
30 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    61.2 mm
  • Base Width
    15.0 mm
  • Inside Width
    55.8 mm
  • Cable Width
    55.8 mm
Flat Cable Clamp Adhesive 31.5 mm 45.1 mm PA

FCW-29-19

Price Range
£ 1.0171 - £ 1.0171

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    45.1 mm
  • Base Width
    18.9 mm
  • Inside Width
    31.5 mm
  • Cable Width
    31.5 mm
Flat Cable Clamp Adhesive 39.3 mm 53.0 mm PA

FCW-40-19

Price Range
£ 1.0171 - £ 1.0171

Stock Levels
517 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    53.0 mm
  • Base Width
    19.1 mm
  • Inside Width
    39.3 mm
  • Cable Width
    39.3 mm
Flat Cable Clamp Adhesive 64.6 mm 78.2 mm PA

FCW-50H-19

Price Range
£ 1.1065 - £ 1.1065

Stock Levels
98 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    78.2 mm
  • Base Width
    18.9 mm
  • Inside Width
    64.6 mm
  • Cable Width
    64.6 mm
Flat Cable Clamp Adhesive 63.2 mm 77.2 mm PA

FCWSF-50-19

Price Range
£ 10.4778 - £ 10.4778

Stock Levels
300 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    77.2 mm
  • Base Width
    19.1 mm
  • Inside Width
    63.2 mm
  • Cable Width
    63.2 mm
Flat Cable Clamp Adhesive 56.5 mm 128.5 mm PA

RDAFCC-50A

Price Range
£ 0.6559 - £ 0.6559

Stock Levels
1 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    128.5 mm
  • Base Width
    25.0 mm
  • Inside Width
    56.5 mm
  • Cable Width
    56.5 mm
Flat Cable Clamp Adhesive 54.0 mm 67.0 mm PA

TFCC-40-01

Price Range
£ 0.9227 - £ 0.9227

Stock Levels
3602 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    67.0 mm
  • Base Width
    15.8 mm
  • Inside Width
    54.0 mm
  • Cable Width
    54.0 mm
Flat Cable Clamp Adhesive 22.0 mm 27.0 mm PA

TFCM-25S

Price Range
£ 0.963 - £ 0.9435

Stock Levels
24800 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    27.0 mm
  • Base Width
    10.0 mm
  • Inside Width
    22.0 mm
  • Cable Width
    22.0 mm
Flat Cable Clamp Adhesive 31.5 mm 45.1 mm PA

FCW-29-01

Price Range
£ 0.9622 - £ 0.9622

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    45.1 mm
  • Base Width
    18.9 mm
  • Inside Width
    31.5 mm
  • Cable Width
    31.5 mm
Flat Cable Clamp Adhesive 39.3 mm 53.0 mm PA

FCW-40-01

Price Range
£ 0.9622 - £ 0.9622

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    53.0 mm
  • Base Width
    19.1 mm
  • Inside Width
    39.3 mm
  • Cable Width
    39.3 mm
Flat Cable Clamp Adhesive 64.6 mm 78.2 mm PA

FCW-50H-01

Price Range
£ 0.9622 - £ 0.9622

Stock Levels
386 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    78.2 mm
  • Base Width
    18.9 mm
  • Inside Width
    64.6 mm
  • Cable Width
    64.6 mm
Flat Cable Clamp Adhesive 39.3 mm 53.0 mm PA

FCWSF-40-19

Price Range
£ 6.5868 - £ 6.5868

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    53.0 mm
  • Base Width
    19.1 mm
  • Inside Width
    39.3 mm
  • Cable Width
    39.3 mm
Flat Cable Clamp Screw 56.5 mm 128.5 mm PA

RDAFCC-50

Price Range
£ 0.4683 - £ 0.4683

Stock Levels
18244 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    128.5 mm
  • Base Width
    25.0 mm
  • Inside Width
    56.5 mm
  • Cable Width
    56.5 mm