Menu Search

Flat Cable Clamp Adhesive 15.0 mm PVC

Adhesive mount Flat Cable Clamp has an adhesive mount that allows it to be attached to various surfaces and features a side mount. It securely holds the ribbon cable and is used for home electronics, automotive installations or office setups. Grey made from PVC. UL94 V-0 flame rated.
Item code:

460293

9572 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.7612
Standard pack: 100

Order in multiple of 100

Total price:

£ 76.12

100 x £ 0.7612

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Method Adhesive
Base Width 24.0 mm
Overall Height 9.0 mm
Material PVC
Colour Grey
Adhesive Type Adhesive Tape
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us