Flat cables Clips are designed to clamp and organise flat cables in place preventing tangles, and maintaining a clean cable system. They feature a low profile minimizing their visibility and ensuring sleek and discreet appearance. Used in electronics, computer systems, and home entertainment setups.
Easy and quick to install providing a secure attachment to walls, or desks. If looking for a flat base, you can choose between glue or adhesive mounting method options.The adhesive element of the product has a shelf life of 1 Year from date of shipping.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Clamp Arm Length | View | |
|---|---|---|---|---|---|
| 10024690 | £ 0.343 - £ 0.3501 | Request the lead time here |
0.126 in
3.2 mm
|
|
|
| £ 0.1505 - £ 0.1729 | 21296 In stock |
0.126 in
3.2 mm
|
|
||
| £ 0.3401 - £ 0.3472 | 79429 In stock |
0.126 in
3.2 mm
|
|
||
| 10024683 | £ 0.1061 - £ 0.1105 | Request the lead time here |
0.126 in
3.2 mm
|
|
|
| £ 0.1743 - £ 0.1814 | Request the lead time here |
0.181 in
4.6 mm
|
0.492 in
12.5 mm
|
||
| £ 0.0884 - £ 0.0921 | 42 In stock |
0.252 in
6.4 mm
|
0.878 in
22.3 mm
|
||
| £ 1.1849 - £ 1.1849 | Request the lead time here |
|
|
||
| 10001509 | £ 0.163 - £ 0.1672 | Request the lead time here |
0.252 in
6.4 mm
|
0.88 in
22.35 mm
|
|
| 10001523 | £ 0.2317 - £ 0.2661 | 13000 In stock |
|
|
|
| 10001530 | £ 0.4776 - £ 0.4861 | 13000 In stock |
0.106 in
2.7 mm
|
|
|
| £ 0.788 - £ 0.788 | 2300 In stock |
|
|
||
| £ 0.8036 - £ 0.8036 | 2900 In stock |
0.252 in
6.4 mm
|
0.421 in
10.7 mm
|
||
| 10001493 | £ 0.4195 - £ 0.428 | 4000 In stock |
0.252 in
6.4 mm
|
0.42 in
10.67 mm
|
|
| 10001516 | £ 0.2015 - £ 0.2313 | Request the lead time here |
|
|
|
| £ 0.4436 - £ 0.4521 | 46643 In stock |
0.063 in
1.6 mm
|
0.484 in
12.3 mm
|
||
| £ 0.9213 - £ 0.9213 | 35105 In stock |
|
|
||
| 10108284 | £ 0.2282 - £ 0.2282 | 15583 In stock |
0.181 in
4.6 mm
|
0.492 in
12.5 mm
|
|
| 10108307 | £ 0.2749 - £ 0.2749 | 5000 In stock |
0.252 in
6.4 mm
|
0.88 in
22.35 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue