Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.167 |
5000 - 9999 | £ 0.1538 |
10000 + | £ 0.1453 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Screw |
---|---|
Inside Height | 3.2 mm |
Inside Height | 0.126 in |
Inside Width | 6.4 mm |
Inside Width | 0.252 in |
Material | PA |
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue