10317303
RFS1-15-12-A5
| Quantity | Unit price |
|---|---|
| 144 - 575 | £ 0.5441 |
| 576 + | £ 0.4897 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Insert Length | 0.787 in |
|---|---|
| Insert Length | 20.0 mm |
| Overall Length | 23.3 mm |
| Overall Length | 0.917 in |
| Overall Width | 0.472 in |
| Overall Width | 12.0 mm |
| Colour | Grey |
| Full Material | A5 |
| Commodity Code | 8504901100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue