Menu Search

Flat Cable Grip

In production

These Flat Cable Clamps feature a flat design and are used for handling and arranging flat cables when space is limited. It keeps cables from tangling, becoming damaged, or posing tripping hazards.

It locks flat ribbon cables using serrated grips on both sides, preventing them from shifting or sliding out of position. The adhesive grip provides a solid hold, holding the flat cables in place even in high-vibration conditions.

It has an adhesive backing that can be readily fixed to various surfaces such as walls, floors, and ceilings. Commonly used in a wide range of industries, including telecommunications, data centres, and audiovisual installations.

  • Material: PVC
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
£ 1.876 - £ 1.876 Request the lead time here
£ 1.737 - £ 1.737 Request the lead time here
Double Flat Cable Clamp 58.7 mm 62.0 mm PVC

DFCC-2-RT

Price Range
£ 1.876 - £ 1.876

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-0
  • Base Length
    62.0 mm
  • Inside Width
    58.7 mm
Double Flat Cable Clamp 82.6 mm 85.9 mm PVC

DFCC-3-RT

Price Range
£ 1.737 - £ 1.737

Stock Levels
Request the lead time here
Attributes
  • Adhesive Material
    Acrylic
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-0
  • Base Length
    85.9 mm
  • Inside Width
    82.6 mm