Menu Search

Flat Rest PCB Support

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They come in three types: flanged base, cupped base or spring body.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter B All
Panel Thickness B Range All
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter B Panel Thickness B Range Spacer Length View
£ 0.1161 - £ 0.1414 9000 In stock
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1391 - £ 0.1545 Request the lead time here
2.5 mm
1.6 mm
11.1 mm
£ 0.1302 - £ 0.1447 Request the lead time here
4.8 mm
0.8 - 2.0 mm
15.9 mm
£ 0.137 - £ 0.1522 1998 In stock
2.5 mm
1.6 mm
15.9 mm
CPST-5-01 £ 0.1764 - £ 0.1961 Request the lead time here
2.5 mm
1.6 mm
7.9 mm
£ 0.1178 - £ 0.1309 Request the lead time here
4.8 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1436 - £ 0.1596 3000 In stock
3.2 mm
0.8 - 2.0 mm
14.3 mm
£ 0.1203 - £ 0.1336 1000 In stock
2.5 mm
1.6 mm
6.4 mm
£ 0.1213 - £ 0.1348 Request the lead time here
2.5 mm
1.6 mm
14.3 mm
£ 0.1288 - £ 0.1431 Request the lead time here
4.8 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1263 - £ 0.1404 Request the lead time here
2.5 mm
1.6 mm
9.5 mm
£ 0.1278 - £ 0.142 Request the lead time here
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.113 - £ 0.1255 Request the lead time here
2.5 mm
1.6 mm
4.8 mm
£ 0.1353 - £ 0.1503 53000 In stock
4.8 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1336 - £ 0.1485 Request the lead time here
4.8 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1061 - £ 0.1179 Request the lead time here
3.2 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1201 - £ 0.1335 Request the lead time here
3.2 mm
0.8 - 2.0 mm
12.7 mm
£ 0.0907 - £ 0.1008 Request the lead time here
4.8 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1161 - £ 0.1414 8100 In stock
4.8 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1179 - £ 0.1228 3000 In stock
3.2 mm
0.8 - 2.0 mm
15.9 mm
  • of 2
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

PS-8-01

Price Range
£ 0.1414 - £ 0.1161

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

CPST-7-01

Price Range
£ 0.1545 - £ 0.1391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 15.9 mm PA UL94 HB Natural

PSC-3

Price Range
£ 0.1447 - £ 0.1302

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

CPST-10-01

Price Range
£ 0.1522 - £ 0.137

Stock Levels
1998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 7.9 mm PA UL94 V-2 Natural

CPST-5-01

Price Range
£ 0.1961 - £ 0.1764

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 9.5 mm PA UL94 HB Natural

PSC-1

Price Range
£ 0.1309 - £ 0.1178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 14.3 mm PA UL94 V-2 Natural

PSM-9-01

Price Range
£ 0.1596 - £ 0.1436

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

CPST-4-01

Price Range
£ 0.1336 - £ 0.1203

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 14.3 mm PA UL94 V-2 Natural

CPST-9-01

Price Range
£ 0.1348 - £ 0.1213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 19.1 mm PA UL94 HB Natural

PSC-4

Price Range
£ 0.1431 - £ 0.1288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 9.5 mm PA UL94 V-2 Natural

CPST-6-01

Price Range
£ 0.1404 - £ 0.1263

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 12.7 mm PA UL94 HB Natural

PSC-2

Price Range
£ 0.142 - £ 0.1278

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    10.0 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 4.8 mm PA UL94 V-2 Natural

CPST-3-01

Price Range
£ 0.1255 - £ 0.113

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Teardrop Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    2.5 mm
Snap Lock Support 9.5 mm PA UL94 V-0 Natural

PS-6-19

Price Range
£ 0.1503 - £ 0.1353

Stock Levels
53000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 12.7 mm PA UL94 V-0 Natural

PS-8-19

Price Range
£ 0.1485 - £ 0.1336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PSM-4-01

Price Range
£ 0.1179 - £ 0.1061

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

PSM-8-01

Price Range
£ 0.1335 - £ 0.1201

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm
Snap Lock Support 6.4 mm PA UL94 V-2 Natural

PS-4-01

Price Range
£ 0.1008 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

PS-7-01

Price Range
£ 0.1414 - £ 0.1161

Stock Levels
8100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter B
    4.8 mm
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

PSM-10-01

Price Range
£ 0.1228 - £ 0.1179

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Rest Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter B
    3.2 mm