Menu Search

Flat Washers - Metal

In stock

Flat Metal Washers, are a type of Plain Washer; they are commonly used in conjunction with screws, bolts or nuts. They offer spacing and load distribution, and are an important part of any fastener assembly. Flat washers are a popular type of washer that does not lock, but instead is applied to protect mating surfaces from damage.

Our range of metal flat washers comes in Mild and Stainless Steel, in both Flat and Countersunk variants. Matt and zinc plated finishes are available.

We have a wide range of Nuts to choose from, so why not browse our selection of Metal Standard Hex Nuts, Nyloc Nuts, Metal Lock & Flange Nuts or our Metal Wing Nuts to find the ideal partner to suit your application.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Essentra Part Number Price range Availability Material Inside Diameter Outside Diameter Compatible Screw Sizes (All) Thickness View
£ 2.5911 - £ 2.5911 Request the lead time here
Stainless Steel
8.0 mm
20.0 mm
M8
5.0 mm
Request the lead time here
Stainless Steel
8.0 mm
26.0 mm
M8
5.0 mm
Request the lead time here
Stainless Steel
10.0 mm
25.0 mm
M10
6.5 mm
Request the lead time here
Stainless Steel
12.0 mm
40.0 mm
M12
7.5 mm
Request the lead time here
Stainless Steel
4.0 mm
10.0 mm
M4
2.5 mm
Request the lead time here
Stainless Steel
4.0 mm
13.0 mm
M4
3.0 mm
Request the lead time here
Stainless Steel
5.0 mm
13.0 mm
M5
3.0 mm
Request the lead time here
Stainless Steel
12.0 mm
30.0 mm
M12
7.5 mm
10503478 Request the lead time here
Stainless Steel
10.0 mm
32.0 mm
M10
6.5 mm
Request the lead time here
Stainless Steel
5.0 mm
13.0 mm
M5
3.0 mm
Request the lead time here
Stainless Steel
12.0 mm
30.0 mm
M12
7.5 mm
Request the lead time here
Stainless Steel
4.0 mm
10.0 mm
M4
2.5 mm
Request the lead time here
Stainless Steel
10.0 mm
25.0 mm
M10
6.5 mm
Request the lead time here
Steel
5.0 mm
13.0 mm
M5
3.0 mm
Request the lead time here
Steel
6.0 mm
15.0 mm
M6
4.0 mm
Request the lead time here
Steel
5.0 mm
16.0 mm
M5
3.0 mm
Request the lead time here
Steel
8.0 mm
26.0 mm
M8
5.0 mm
Request the lead time here
Steel
6.0 mm
20.0 mm
M6
4.0 mm
Request the lead time here
Steel
8.0 mm
20.0 mm
M8
5.0 mm
Request the lead time here
Steel
6.0 mm
20.0 mm
M6
4.0 mm
  • of 3
Washer 8.0 mm 20.0 mm 5.0 mm Stainless Steel

10503645

Price Range
£ 2.5911 - £ 2.5911

Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Finishing Washer 8.0 mm 26.0 mm M8 Stainless Steel

10503676


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    26.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Washer 10.0 mm 25.0 mm 6.5 mm Stainless Steel

10503447


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 40.0 mm M12 Stainless Steel

10503515


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Finishing Washer 4.0 mm 10.0 mm M4 Stainless Steel

10503539


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Finishing Washer 4.0 mm 13.0 mm M4 Stainless Steel

10503553


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 5.0 mm 13.0 mm M5 Stainless Steel

10503577


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Washer 12.0 mm 30.0 mm 7.5 mm Stainless Steel

10503485


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 32.0 mm M10 Stainless Steel

10503478


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Washer 5.0 mm 13.0 mm 3.0 mm Stainless Steel

10503560


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 12.0 mm 30.0 mm M12 Stainless Steel

10503492


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M12
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    7.5 mm
  • Washer Shape
    Round
Washer 4.0 mm 10.0 mm 2.5 mm Stainless Steel

10503522


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M4
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
Finishing Washer 10.0 mm 25.0 mm M10 Stainless Steel

10503454


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M10
  • Inside Diameter
    10.0 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    6.5 mm
  • Washer Shape
    Round
Washer 5.0 mm 13.0 mm 3.0 mm Steel

10503805


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    13.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Washer 6.0 mm 15.0 mm 4.0 mm Steel

10503843


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Finishing Washer 5.0 mm 16.0 mm M5 Steel

10503836


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M5
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
Finishing Washer 8.0 mm 26.0 mm M8 Steel

10503911


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    26.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Finishing Washer 6.0 mm 20.0 mm M6 Steel

10503874


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round
Washer 8.0 mm 20.0 mm 5.0 mm Steel

10503881


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M8
  • Inside Diameter
    8.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    5.0 mm
  • Washer Shape
    Round
Washer 6.0 mm 20.0 mm 4.0 mm Steel

10503867


Stock Levels
Request the lead time here
Attributes
  • Compatible Screw Sizes (All)
    M6
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    4.0 mm
  • Washer Shape
    Round