Quantity | Unit price |
---|---|
250 - 2499 | £ 0.1861 |
2500 - 4999 | £ 0.1821 |
5000+ | £ 0.178 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 21.0 mm |
---|---|
Inside Diameter | 0.827 in |
Outside Diameter | 37.0 mm |
Outside Diameter | 1.457 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Specifications | DIN 125 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.