Quantity | Unit price |
---|---|
500 - 999 | £ 0.0931 |
1000+ | £ 0.0913 |
The quote request has been successfully sent
There has been an issue sending the quote request, try again later
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.4 mm |
---|---|
Inside Diameter | 0.252 in |
Outside Diameter | 18.0 mm |
Outside Diameter | 0.709 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Specifications | DIN 9021 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.