Menu Search

Retaining Washer 8.4 mm 40.0 mm 3.0 mm PA

A Round, Flat Washer made from natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications. Rated to UL94 V-2
Item code:

033080000001

34830 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4652
500 - 999 £ 0.4559
1000 + £ 0.4466
Standard pack: 100

Order in multiple of 100

Total price:

£ 46.52

100 x £ 0.4652

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.4 mm
Outside Diameter 40.0 mm
Thickness 3.0 mm
Washer Type Anti-Loss Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us