Quantity | Unit price |
---|---|
1000 + | £ 0.052 |
Inside Diameter | 2.7 mm |
---|---|
Outside Diameter | 5.0 mm |
Thickness | 0.5 mm |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Specifications | DIN 433 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly