Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.0501 |
10000 - 19999 | £ 0.0492 |
20000 + | £ 0.0481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 7.5 mm |
---|---|
Inside Diameter | 0.295 in |
Outside Diameter | 18.0 mm |
Outside Diameter | 0.709 in |
Thickness | 1.5 mm |
Thickness | 0.059 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6/6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.