Menu Search

Washer 13.0 mm 21.0 mm 2.0 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

1344074

6616 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
250 - 2499 £ 0.0738
2500 - 4999 £ 0.0723
5000 + £ 0.0708
Standard pack: 250

Order in multiple of 250

Total price:

£ 18.45

250 x £ 0.0738

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 13.0 mm
Outside Diameter 21.0 mm
Thickness 2.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Product 1344074 replaces:

Natural PA Flat Washer - Inside Diameter 13.0 mm | 0.512 in; 21.0 mm | 0.827 in; Thickness 2.0 mm | 0.079 in; Compatible Screw Sizes M13;
Item code: 1007270000VR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us