Menu Search

Flat Washers - Rubber

In stock

Rubber Washers for sale at Essentra Components. Designed for use with screws, bolts and nuts - flat washers rubber are an essential component in any fastener assembly. Also known as plain washers, they are the most commonly used washer type. Flat washers do not have a locking function, but instead are applied as protection for mating surfaces, from damage. Our rubber washers, which are often used by manufactures for spacing, buffing, sealing and for locking purposes, provide ideal support to threaded fasteners, particularly in the construction industry. These durable flat rubber washers have excellent anti-vibration and shock absorbing properties, whilst also helping to seal fluids and other liquid connections - and offer superior insulation, particularly within electronic assemblies.

The range includes a Thermoplastic Rubber Washer (TPR) that has improved chemical resistance, sealing characteristics and vibration resistance. These are a great solution for oil, gas and automotive industries. These flat rubbers are manufactured to DIN 125 standard. They also benefit from flame resistance to UL94 HB standard.

We also offer a flat washer made from Polyvinyl Chloride (PVC), which has high stiffness and fantastic electrical properties - making it ideal for use in a range of electrical assembly applications. This PVC washer provides abrasion and moisture resistance.

  • Smooth, black finish
  • Rubber washer sizes include, but are not limited to; M8 rubber washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
49 results
Product SKUs information
Item Code Price range Availability Material Inside Diameter Outside Diameter Thickness View
£ 0.4933 - £ 0.5141 162 In stock
TPR
15.0 mm
30.0 mm
3.0 mm
£ 0.0689 - £ 0.0717 13407 In stock
TPR
3.2 mm
7.0 mm
0.5 mm
£ 0.0794 - £ 0.0828 2820 In stock
TPR
5.3 mm
12.0 mm
1.0 mm
£ 0.1353 - £ 0.1403 295 In stock
TPR
8.4 mm
18.0 mm
1.5 mm
£ 0.2404 - £ 0.2501 11 In stock
TPR
13.0 mm
27.0 mm
2.5 mm
£ 0.0787 - £ 0.0819 196 In stock
TPR
5.3 mm
10.0 mm
1.0 mm
£ 0.135 - £ 0.1403 744 In stock
TPR
8.4 mm
16.0 mm
1.6 mm
£ 0.207 - £ 0.2153 28 In stock
TPR
13.0 mm
24.0 mm
2.5 mm
£ 0.9908 - £ 1.0325 15 In stock
TPR
19.0 mm
34.0 mm
3.0 mm
  • of 3
Washer 15.0 mm 30.0 mm 3.0 mm TPR

153203159955

Price Range
£ 0.5141 - £ 0.4933

Stock Levels
162 In stock
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 3.2 mm 7.0 mm 0.5 mm TPR

153201059955

Price Range
£ 0.0717 - £ 0.0689

Stock Levels
13407 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 12.0 mm 1.0 mm TPR

153201759955

Price Range
£ 0.0828 - £ 0.0794

Stock Levels
2820 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 18.0 mm 1.5 mm TPR

153202359955

Price Range
£ 0.1403 - £ 0.1353

Stock Levels
295 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 27.0 mm 2.5 mm TPR

153202959955

Price Range
£ 0.2501 - £ 0.2404

Stock Levels
11 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 5.3 mm 10.0 mm 1.0 mm TPR

153201659955

Price Range
£ 0.0819 - £ 0.0787

Stock Levels
196 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 8.4 mm 16.0 mm 1.6 mm TPR

153202259955

Price Range
£ 0.1403 - £ 0.135

Stock Levels
744 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 13.0 mm 24.0 mm 2.5 mm TPR

153202859955

Price Range
£ 0.2153 - £ 0.207

Stock Levels
28 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer
Washer 19.0 mm 34.0 mm 3.0 mm TPR

153203459955

Price Range
£ 1.0325 - £ 0.9908

Stock Levels
15 In stock
Attributes
  • Inside Diameter
    19.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Washer Type
    Flat Washer