Menu Search

Moss Cap 27.0 mm 33.5 mm Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12248

45842 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
90 - 899 £ 1.0943
900 + £ 0.4016
Standard pack: 900

Order in multiple of 90

Total price:

£ 98.49

90 x £ 1.0943

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us