Menu Search

Moss Cap 12.0 mm 29.0 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12703

25728 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 0.3157
4000 + £ 0.1151
Standard pack: 4000

Order in multiple of 400

Total price:

£ 126.28

400 x £ 0.3157

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 12.0 mm
Inside Height 29.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us