Menu Search

Moss Cap 14.0 mm 29.0 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12705

1265204 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.3876
1500 - 14999 £ 0.141
15000 + £ 0.1382
Standard pack: 1500

Order in multiple of 150

Total price:

£ 58.14

150 x £ 0.3876

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 14.0 mm
Inside Height 29.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us