Menu Search

Moss Cap 7.0 mm (ID) 24.0 mm (L) PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

1287250

2344 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 £ 0.1404
5000 + £ 0.0674
Standard pack: 5000

Order in multiple of 500

Total price:

£ 70.20

500 x £ 0.1404

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 7.0 mm
Inside Height 24.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us