Menu Search

Moss Cap 10.0 mm 24.0 mm Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

1341979

24313 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2669
2500 + £ 0.1284
Standard pack: 2500

Order in multiple of 250

Total price:

£ 66.73

250 x £ 0.2669

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl
Inside Diameter 10.0 mm
Inside Height 24.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us