Menu Search

Moss Cap 13.0 mm 29.0 mm Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

1341982

5898 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 £ 0.0582
3500 + £ 0.0233
Standard pack: 3500

Order in multiple of 350

Total price:

£ 20.37

350 x £ 0.0582

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Commodity Code 3926909790

Product 1341982 replaces:

Moss Cap 13.0 mm 29.0 mm PVC Green
Item code: 12234

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us