Menu Search

Moss Cap 20.0 mm 28.5 mm Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

1341985

87306 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
160 - 1599 £ 0.4716
1600 + £ 0.2265
Standard pack: 1600

Order in multiple of 160

Total price:

£ 75.46

160 x £ 0.4716

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Full Material Vinyl
Commodity Code 3926909790

Product 1341985 replaces:

Moss Cap 20.0 mm 30.0 mm Vinyl Green
Item code: 12241

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us