Menu Search

Moss Cap 24.0 mm 33.5 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

1341990

21926 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2573
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 257.30

1000 x £ 0.2573

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 24.0 mm
Inside Height 33.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us