Menu Search

Flexible End Caps - Oil and Grease Resistant

In stock

Flexible End Caps with acid resistance are designed to seal and protect the ends of pipes, tubes and fittings. Features a hanging tab that allows them to be used with wire hooks. More acid resistant and can stretch for a tight fit.

  • Provides excellent protection for threaded applications.
  • Highly resistant to shredding.
  • Green PVC option can be used with oil and grease applications.
Material: Vinyl, PVC Colour: Green, Black Series Code: SR1020

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
56 results
Product SKUs information
Item Code Price range Availability d Colour H Material View
£ 0.1403 - £ 0.3934 610637 In stock
14.0 mm
Black
PVC
£ 0.1737 - £ 0.4716 6540 In stock
18.0 mm
Black
PVC
£ 0.0907 - £ 0.2477 Request the lead time here
9.0 mm
Black
PVC
£ 0.1639 - £ 0.4481 Request the lead time here
17.0 mm
Black
PVC
12702 £ 0.1063 - £ 0.2892 27550 In stock
11.0 mm
Black
PVC
12706 £ 0.1556 - £ 0.4247 8200 In stock
15.0 mm
Black
PVC
£ 0.2167 - £ 0.5888 9172 In stock
21.0 mm
Black
PVC
£ 0.2695 - £ 0.7347 Request the lead time here
25.0 mm
Black
PVC
£ 0.157 - £ 0.4273 Request the lead time here
16.0 mm
Black
PVC
£ 0.1168 - £ 0.3204 21522 In stock
12.0 mm
Black
PVC
£ 0.058 - £ 0.1581 Request the lead time here
6 mm
Black
PVC
£ 0.1342 - £ 0.2788 7750 In stock
13.0 mm
Black
PVC
£ 0.1806 - £ 0.3778 2784 In stock
20.0 mm
Black
PVC
£ 0.2265 - £ 0.4716 42720 In stock
20.0 mm
Green
Vinyl
£ 0.2223 - £ 0.4637 71400 In stock
19.0 mm
Green
Vinyl
£ 0.0745 - £ 0.0745 Request the lead time here
8.0 mm
Black
PVC
£ 0.1459 - £ 0.4012 7910 In stock
12.0 mm
Green
Vinyl
£ 0.1987 - £ 0.5393 Request the lead time here
16.0 mm
Green
Vinyl
12696 £ 0.054 - £ 0.1474 3000 In stock
5.0 mm
Black
PVC
12250 £ 0.4599 - £ 1.248 2400 In stock
29.0 mm
Green
Vinyl
  • of 3
Flexible End Caps - Oil and Grease Resistant 14.0 mm 29.0 mm PVC Black

12705

Price Range
£ 0.3934 - £ 0.1403

Stock Levels
610637 In stock
Attributes
  • d
    14.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 18.0 mm 28.5 mm PVC Black

12709

Price Range
£ 0.4716 - £ 0.1737

Stock Levels
6540 In stock
Attributes
  • d
    18.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 9.0 mm 25.0 mm PVC Black

12700

Price Range
£ 0.2477 - £ 0.0907

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 17.0 mm 29.5 mm PVC Black

12708

Price Range
£ 0.4481 - £ 0.1639

Stock Levels
Request the lead time here
Attributes
  • d
    17.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 11.0 mm 29.0 mm PVC Black

12702

Price Range
£ 0.2892 - £ 0.1063

Stock Levels
27550 In stock
Attributes
  • d
    11.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 15.0 mm 29.5 mm PVC Black

12706

Price Range
£ 0.4247 - £ 0.1556

Stock Levels
8200 In stock
Attributes
  • d
    15.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 21.0 mm 34.5 mm PVC Black

12712

Price Range
£ 0.5888 - £ 0.2167

Stock Levels
9172 In stock
Attributes
  • d
    21.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 25.0 mm 34.5 mm PVC Black

12716

Price Range
£ 0.7347 - £ 0.2695

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 16.0 mm 28.0 mm PVC Black

12707

Price Range
£ 0.4273 - £ 0.157

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 12.0 mm 29.0 mm PVC Black

12703

Price Range
£ 0.3204 - £ 0.1168

Stock Levels
21522 In stock
Attributes
  • d
    12.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 6 mm 25.0 mm PVC Black

12697

Price Range
£ 0.1581 - £ 0.058

Stock Levels
Request the lead time here
Attributes
  • d
    6 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 13.0 mm 29.0 mm PVC Black

1341983

Price Range
£ 0.2788 - £ 0.1342

Stock Levels
7750 In stock
Attributes
  • d
    13.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 20.0 mm 28.5 mm PVC Black

1341986

Price Range
£ 0.3778 - £ 0.1806

Stock Levels
2784 In stock
Attributes
  • d
    20.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3923509000
Flexible End Caps - Oil and Grease Resistant 20.0 mm 28.5 mm Vinyl Green

1341985

Price Range
£ 0.4716 - £ 0.2265

Stock Levels
42720 In stock
Attributes
  • d
    20.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 19.0 mm 29.5 mm Vinyl Green

1287246

Price Range
£ 0.4637 - £ 0.2223

Stock Levels
71400 In stock
Attributes
  • d
    19.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 8.0 mm 24.5 mm PVC Black

12699

Price Range
£ 0.0745 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • Colour
    Black
  • Material
    PVC
  • Standard
    DIN
  • Standard
    AISI
Flexible End Caps - Oil and Grease Resistant 12.0 mm 29.0 mm Vinyl Green

12233

Price Range
£ 0.4012 - £ 0.1459

Stock Levels
7910 In stock
Attributes
  • d
    12.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 16.0 mm 28.0 mm Vinyl Green

12237

Price Range
£ 0.5393 - £ 0.1987

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 5.0 mm 23.5 mm PVC Black

12696

Price Range
£ 0.1474 - £ 0.054

Stock Levels
3000 In stock
Attributes
  • d
    5.0 mm
  • Colour
    Black
  • Material
    PVC
  • Commodity Code
    3926909790
Flexible End Caps - Oil and Grease Resistant 29.0 mm 35.0 mm Vinyl Green

12250

Price Range
£ 1.248 - £ 0.4599

Stock Levels
2400 In stock
Attributes
  • d
    29.0 mm
  • Colour
    Green
  • Material
    Vinyl
  • Commodity Code
    3926909790