Quantity | Unit price |
---|---|
1 - 31 | £ 45.2761 |
32 + | £ 44.3725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Flexible Polyethylene |
Inside Diameter | 508.0 mm |
Inside Diameter | 20 in |
Inside Height | 105.0 mm |
Inside Height | 4.134 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue