Quantity | Unit price |
---|---|
1 - 199 | £ 8.6801 |
200 + | £ 8.5021 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Colour | Yellow |
Full Material | Flexible Polyethylene |
Inside Diameter | 200.0 mm |
Inside Diameter | 7.874 in |
Inside Height | 50.0 mm |
Inside Height | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue