Menu Search

Flexible Cap 355.6 mm 30.0 mm PE Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

31726

411 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 £ 20.112
40 + £ 19.715
Standard pack: 1

Order in multiple of 1

Total price:

£ 20.11

1 x £ 20.112

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Hole No
Fitting Style Push Fit
Colour Yellow
Full Material Polyethylene
Inside Diameter 355.6 mm
Inside Height 30.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us