Quantity | Unit price |
---|---|
1 + | £ 159.4454 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Vent Hole | No |
---|---|
Fitting Style | Push Fit |
Colour | Yellow |
Full Material | Polyethylene |
Inside Diameter | 872.0 mm |
Inside Diameter | 34.331 in |
Inside Height | 125.0 mm |
Inside Height | 4.921 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue