Menu Search

Flexible Cap 176.8 mm (ID) 74.0 mm (H) PE Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

34839

52 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 79 £ 7.7124
80 + £ 7.5596
Standard pack: 1

Order in multiple of 1

Total price:

£ 7.71

1 x £ 7.7124

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us