Menu Search

Flexible Cap 378.0 mm (ID) 100.0 mm (H) PE Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

601168

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 55 £ 23.7488
56 + £ 23.2764
Standard pack: 1

Order in multiple of 1

Total price:

£ 23.75

1 x £ 23.7488

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us