Menu Search

Flexible Cap 120.9 mm (ID) (H) PE Yellow

A Rotational yellow Moulded Cap that is made from a more flexible PE material. The softer material allows for easier fitting on pipes. It is used to protect small pipe from corrosion, dirt, and humidity during transport and storage. It withstands up to + 66°C
Item code:

803082

722 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.3371
100 + £ 0.7886
Standard pack: 100

Order in multiple of 10

Total price:

£ 33.37

10 x £ 3.3371

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Yellow
Full Material Polyethylene
Inside Diameter 120.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us